eo_logo
 
Product added to cart

Olympus Low Auto Fluorescence Immersion Oil

See More by Olympus

#86-834

#86-834
×
Stock #86-834 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹7,965
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹7,965 each
Need More? Request Quote
Product Downloads

Specifications

General

Manufacturer:
Olympus

Optical Properties

Index of Refraction (nd):
1.518
Abbe Number (vd):
41

Environmental & Durability Factors

Operating Temperature (°C):
23

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Numerical Aperture (NA) up to 1.45
  • Chromatic Aberration Correction from 400 - 1000nm
  • Uniform Image Flatness over Large FOVs

Olympus X-Line Extended Apochromat Infinity Corrected Objectives (also referred to as the UPLXAPO series) are Olympus’ next generation high performance objectives that simultaneously feature high numerical aperture (NA), broadband chromatic aberration correction, and excellent image flatness. The high numerical aperture (NA) allows for excellent light collection efficiency to better capture faint signals, enabling a shorter exposure time and higher contrast. The broad chromatic aberration correction compensates for the wavelength-dependent spatial shift of colors to achieve excellent color reproduction. These objectives also achieve high image flatness from the center to the edges of images over large fields of view (FOV), making them ideal for image stitching and quantitative image analysis. Olympus X-Line Extended Apochromat Infinity Corrected Objectives are used in demanding life science and clinical applications including pathology, fluorescence microscopy, multicolor or widefield fluorescence imaging, confocal or super resolution microscopy, and whole slide imaging.

Technical Information

 
  Stock # A B C D E F G WD
Olympus UPLXAPO 4X Objective #14-905 31.89 - - 15.4 15.4 28 4.7 13.0
Olympus UPLXAPO 10X Objective #14-906 41.78 3.7 4.28 9.6 19.4 28 4.6 3.1
Olympus UPLXAPO 20X Objective #14-907 44.28 3.39 2.88 10.2 18.6 28 4.8 0.61
Olympus UPLXAPO 40X Objective #14-908 44.71 4.21 2.11 7.5 20.3 31.5 4.9 0.18
Olympus UPLXAPO 60X Oil Immersion Objective #14-909 44.74 2.1 2.84 10 19.3 31.5 4.9 0.15
Olympus UPLXAPO 100X Oil Immersion Objective #14-910 44.76 2.1 3.06 7.5 19.1 30.5 4.8 0.135
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;