New
SCHOTT ColdVision Fiber Optic Illuminators
SCHOTT ColdVision Fiber Optic Illuminators
- Heat-Free, Remote Fiber-Optic Illumination
- Designed for Stereo Microscopy and Machine Vision Applications
- Two Light Source Models Available
SCHOTT KL Fiber Optic Light Sources
- Maximum Light Intensity of 1100 Lumens
- Continuous Dimming from 0 - 100%
- Various Light Guide Options Available
- Ideal for Use with Stereo Microscopes
SugarCUBE™ Ultra LED Illuminator
- Ultra High Intensity White LED Fiber Optic Illuminator
- Direct Replacement for 150W Halogen Illuminators
- More than 60,000 Hour LED Lifetime
Dolan-Jenner DC-950H DC-Regulated Fiber Optic Illuminators
- DC-Regulated Power Supply Less Than 0.5%
- Low Output Power Ripple Less Than 0.4%
- Remote Intensity Control from 0-5V DC Analog
- 200 to 10,000 Hours Lamp Life
Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators
- Intensity Control Via Adjustment Knob
- Low Noise Level (25dB)
- Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)
Dolan-Jenner Mi-LED Fiber Optic LED Illuminators
- 10 – 100% Solid State Variable Intensity
- 40,000 Hour LED Life
- Iris Option Available
SugarCUBE™ LED Illuminators
- Direct Replacement for 150W Halogen Illuminators
- 50% Power Savings Compared To Halogen Source
- More than 60,000 Hour LED Lifetime
- For Use with Fiber Optic Light Guides
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®