eo_logo
 
Product added to cart

LASER World of Photonics

Edmund Optics® is excited to invite you to our booth at LASER World of Photonics

LASER WORLD OF PHOTONICS

June 24 – 27, 2025

Booth B1.416 | Messe München

Trade Fair Center Messe München, Entrance West


Get Your Free Ticket

Through Advanced Manufacturing, Application Expertise, and Metrology

Demos

Laser Alignment &
Test Station

See our color-corrected F-Theta alignment and test station, which was designed and built in-house. The station is color corrected for 1030nm +/- 30nm. A galvo system with custom programming allows for active alignment of a subset of the optical elements to minimize spot size across multiple sensor positions simultaneously.

Ultra Precision
Diamond Turning

A large lightweight aluminium mirror will showcase Edmund Optics® manufacturing capabilities for ultra precision diamond turning of optical components, such as optical mirrors, infrared and plastic lenses, and mold inserts. Discover all about our cutting-edge diamond turning solutions for sizes ranging from 1 mm up to 1 m for Space, Semiconductor or Laser industries.

Building Blocks
for Your Lab

Discover the Optical Rail-Based Michelson Interferometer using Edmund Optics® cost-effective E-Series mechanics.

The Fluorescence Microscope, highlights how Edmund Optics® enables modular fluorescence microscopy. Stop by to discover our building blocks for your lab - from microscopy to metrology and beyond.

Featured Solutions

A wide variety of Edmund Optics' portfolio will be on display to demonstrate our specialized solutions: Advanced Manufacturing for your custom and volume manufacturing and your one-stop-shop for the best brands in optics.

Laser Optics
Custom Laser Optics Manufacturing
Learn More
Beam Expanders
Manufacturer of Precision Optics
Learn More
Ultrafast Optics
Advanced Manufacturing Capabilities
Learn More
aspheric lenses
Online shop
Learn More

Presentations

Presentation

Ion Beam Sputtering of Tunable Bandpass Filters Applying Automated Chip Changing

Dielectric bandpass filters are used for various applications e.g. in telecommunication for wavelength division multiplexing or in medical instruments for fluorescence detection. Depending on the application different specifications regarding wavelength range, bandwidth, optical density and edge steepness are required.

Typically, these filters are realized in magnetron or ion beam sputtering processes that provide a very high precision. This contribution describes how the performance of bandpass filters is increased by designing for tunable AOI, reducing the production errors by automated monitoring chip changing, and pushing metrology limitation applying customized spectrophotometers.

Photo of featured presenter Dr. Mathias Mende

presented by Dr. Mathias Mende, Senior Optical Designer

Tuesday, June 25th | 14:00 - 14:20 CEST

Forum Biophotonics and Medical Applications | B2.350

Presentation

Next-Generation F-Theta Lens: Color-Corrected Scan Lenses for Broadband and Ultrafast Applications.

Ultrafast and broadband laser applications demand precision-engineered F-Theta scan lenses that outperform traditional designs. As femtosecond and picosecond laser systems push bandwidth limits, issues like chromatic aberrations, field distortions, and spot elongation at high scan angles become critical.

Precise color correction is key to maintaining beam quality. This talk explores scan lens design challenges, balancing dispersion control, back reflections, and laser damage. We’ll compare pulse-specific strategies, highlight lateral color correction, and showcase our latest capabilities, material advancements, and collaboration opportunities.

Photo of featured presenter Dr. Bill Murray

presented by Dr. Bill Murray, Ultrafast Laser Optics Product Line Manager

Wednesday, June 25th | 12:40 - 13:00 CEST

Forum Laser and Optics | A2.591

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;