Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Eliminate Parallax Error in Machine Vision Applications
- Sensor Sizes Supported From 1/2” to Full Frame
- Magnifications Ranging From 0.05X to 8X
CompactTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 2/3", C-Mount Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Small Telecentric Lens with Coaxial Illumination Options
SilverTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution f/6 Bi-Telecentric Lens with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.16X to 4X
SilverTL™ SWIR Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Eliminate Parallax Error in Measurement Applications
- SWIR Coated Lenses for 900-1700nm Wavelength Range
MercuryTL™ Liquid Lens Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Liquid Lens for Extended Depth of Field Telecentric Lens
- Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 0.75X
CobaltTL Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution Bi-Telecentric Lens with In-Line Illumination Options
- Up to 20 MegaPixels, 2.2µm Pixel Size
- 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4
GoldTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Resolution Telecentric Lens for Measurement and Gauging
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- Up to 2/3", C-Mount Telecentric Lens
- Magnification from 0.06X to 1X
PlatinumTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
-
High Resolution f/6 Bi-Telecentric Lens for Measurement
-
Up to 35 MegaPixels, 2.8μm Pixel Size Sensors
-
APS-C, C-Mount, T-Mount, F-Mount Telecentric Lens
-
Magnification from 0.28X to 1.7X
TitanTL® Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Large Field of View Telecentric Lens
- Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
- Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
- Magnification from 0.037X to 0.377X
Telecentric Lens Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
VariMagTL™ Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Magnification Telecentric Lens
- Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
- 2/3", C-Mount Telecentric Lens
- Magnification from 0.15X to 3X
1.2” Sensor In-Line Illumination Telecentric Lenses
- 1.2” Max Sensor Format
- Fiber Optic Input for In-line Illumination
- Long Working Distance
55mm FL Partially-Telecentric Imaging Lens
- 2/3", C-Mount Lens
- Up to 1.3 MegaPixels, 7µm Pixel Size Sensors
- Function as Both Macro and Telecentric Lens
- ±12.5mm of Object Movement Before 1% Error Image Scale Occurs
In-Line Illumination C-Mount Telecentric Lenses
- Fiber Optic Input for In-line Illumination
- Long Working Distance
- 2/3” Max Sensor Format
High Resolution In-Line Illumination C-Mount Telecentric Lenses
- Designed for High Resolution Imaging
- In-line Illumination Port (0.312" Ferrule)
- 2/3" Max. Sensor Format
Hypercentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Simultaneously Images the Sides and Top of an Object
- Up to 2/3" Hypercentric or Pericentric Lens
- C-Mount Lens
- Ideal for Component Inspection

or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®