Polarization Overview - Part 2: Waveplates & Retarders (Advanced)
Waveplates and retarders are optical components designed to transmit light while modifying its polarization state without attenuating, deviating, or displacing the beam.
Waveplates (retarders) are different when used in polarized light than unpolarized light. Consider terminology, fabrication, or applications at Edmund Optics.
What are the advantages of increasing lens diameter in high-power optical systems?
Increasing the diameter of optical components reduces power or energy density in a system, reducing the likelihood of laser-induced damage in high-power...
Edmund Optics' asphere experts discuss the benefits of using aspheres in optical system design and the factors that need to be taken into account during the design process.
Edmund Optics' panel of laser optics experts discuss why the industry standard of measuring transmission to infer the reflectivity of high reflectivity laser mirrors doesn’t tell the whole story.
I would like to use your Off-Axis Mirror in a laser application with high temperatures. What is the maximum damage threshold and temperature limit these mirrors can withstand?
Laser optics high reflectivity mirrors meet exceptional specifications that Edmund Optics' competitors often fail to meet. Learn more at Edmund Optics.
Diamond-Like Carbon and High-Durability AR Coatings
Diamond-like carbon (DLC) coatings are a type of highly durable, anti-reflective optical coating ideal for defense applications and other harsh environments.
Check out these best practices for handling and storing high power laser mirrors to decrease the risk of damage and increase lifetimes at Edmund Optics.
Large Aspheres: Enabling High-Power Optical Systems
Large diameter aspheric lenses enable high-power optical systems, but several key considerations must be taken into account during their fabrication process.
Please select your shipping country to view the most accurate inventory information, and to determine the correct Edmund Optics sales office for your order.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act