Zaber™ Linear Actuators are easy-to-install, computer-controlled units with built-in controller circuitry. Zaber™ Linear Actuators feature 6-pin mini din cables that allow for up to 254 actuators to be daisy-chained to a single RS-232 serial port. These units also feature an industry standard 3/8” mounting shank that can fit most common stages. When power is not being applied, the actuators will remain in their position. If idling, power to the motor is automatically removed so that the actuators remain cool. Additionally, the leadscrew does not rotate, preventing torque from being transmitted to the stage.
Note: A 6ft. data cable, RS-232 adapter, and 15V universal power supply are sold separately as accessories (#58-678 recommended power supply). A 2.1mm power plug accessory can also be used to adapt any 15V DC power source.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act