eo_logo
  • Country/Region
  • cart   
 
See all 1 Products in Family

50.8mm Length, M4 Stud, Stainless Steel Mounting Post

Stock #83-133 Clearance
×
₹756.00
Qty 1+
₹756.00
Volume Pricing
Request Quote
Diameter (mm):
12.7
Length (mm):
50.8
Type:
Metric

Regulatory Compliance

RoHS:
Not Compliant

Product Family Description

  • English or Metric Options
  • English Posts: ¼-20 Tapped Base, 8-32 or ¼-20 S.H.S.S.
  • Metric Posts: M6 Tapped Base, M4 or M6 S.H.S.S.

These Stainless Steel Mounting Posts are available in ½" diameters and multiple lengths ranging from 1" - 12". Each mounting post has a thru-hole to allow an allen wrench to easily secure or remove mounts without having to remove the post from its fixture.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
×