eo_logo
  • Country/Region
  • cart   
 
See all 25 Products in Family

40.0mm Dia. x 200.0mm FL, NIR II Coated, PCX N-K5 Lens

×
Stock #67-578 Clearance
×
Qty 1+
₹1,934.00
Volume Pricing
Request Quote
Diameter (mm):
40.00 +0.00/-0.10
Effective Focal Length EFL (mm):
200.00 @ 587.6nm
Back Focal Length BFL (mm):
196.92
Coating:
NIR II (750-1550nm)
Coating Specification:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1.00
Centering (arcmin):
<1
Center Thickness CT (mm):
5.00 ±0.10
Edge Thickness ET (mm):
3.07
Radius R1 (mm):
104.60
Clear Aperture CA (mm):
39
f/#:
5.00
Numerical Aperture NA:
0.10
Type:
Plano-Convex Lens
Bevel:
Protective bevel as needed
Typical Energy Density Limit:
8 J/cm2 @ 1064nm, 10ns
Wavelength Range (nm):
750 - 1550

Regulatory Compliance

RoHS 2015:
REACH 201:

Product Family Description

  • N-K5 Substrate
  • Various Anti-Reflection (AR) Coatings
  • PCX and DCX Options Available

N-K5 Lenses are available in various diameters, focal lengths, as well as Plano-Convex and Double-Convex form factors. Anti-reflective coatings covering the VIS to NIR make these ideal for multiple applications.

Title  Type Compare Stock Number  Price Buy
40.0mm Optic Dia., Optic Mount Fixed #64-566 ₹2,975.00
Qty 10+ ₹2,678.00 Request Quote
  • 10 to 12 days
    ×
40mm Diameter, T-Mount Thin Optic Mount Fixed #57-976 ₹4,930.00
Qty 5+ ₹4,378.00 Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
×