eo_logo
  • Country/Region
  • cart   
 
See all 35 Products in Family
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

19.1mm Dia., 1030nm, λ/10 Ultra-Low Reflectivity Window

λ/10 Ultra-Low Reflectivity Windows

λ/10 Ultra-Low Reflectivity Windows

Stock #11-269
₹12,180.00 Other Coating Options
×
×
Qty 1-5
₹12,180.00
Qty 6+
₹10,962.00
Volume Pricing
Request Quote
Angle of Incidence (°):
0
Bevel:
Protective as needed
Clear Aperture CA (mm):
17.19
Coating:
Laser Ultra V-Coat (1030nm)
Coating Specification:
Rabs <0.10% @ 1030nm
Diameter (mm):
19.10 +0.00/-0.10
Thickness (mm):
6.35 ±0.20
Damage Threshold, Pulsed:
15 J/cm2 @ 1030nm, 20ns, 20Hz
Design Wavelength DWL (nm):
1030
Parallelism (arcmin):
<3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness:
λ/10
Surface Quality:
10-5
Type:
Laser Line Window
Young's Modulus (GPa):
73
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
Density (g/cm3):
2.20
Index of Refraction nd:
1.458
Poisson's Ratio:
0.16
Abbe Number (vd):
67.8
Edges:
Fine Ground

Regulatory Compliance

RoHS 2015:
Reach 219:

Product Family Description

  • <0.1% Reflectivity Laser Line Coatings
  • Nd:YAG and Yb:YAG Wavelength Options
  • Reduce Typical Laser System Losses by 3% (Compared to a 0.25% Specified System with 10 Transmissive Optics)
  • Increased Transmission Reduces Back Reflections, Ghost Images, and Stray Light

TECHSPEC® λ/10 Ultra-Low Reflectivity Windows feature anti-reflection coatings with reflection lower than 0.1% at the design wavelength. These windows feature high quality fused silica substrates with λ/10 surface flatness and 10-5 surface quality to minimize scatter. With ultra-low reflectivity and high damage thresholds, these windows are ideal for integration into laser systems to virtually eliminate surface reflections. TECHSPEC λ/10 Ultra-Low Reflectivity Windows are available in a range of laser V-Coats from 266nm to 1064nm for compatibility with Nd:YAG and Yb:YAG laser sources. Imperial diameter sizes from 12.7mm to 50.8mm are available.

Title  Type Compare Stock Number  Price Buy
2.0 - 35.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #03-668 ₹4,284.00
Qty 10+ ₹3,864.00 Request Quote
  • 7 Days
    ×
9.5 - 73.0mm Optic Dia., Three-Screw Adjustable Ring Mount Fixed #36-605 ₹5,355.00
Qty 10+ ₹4,830.00 Request Quote
  • 10 to 12 Days
    ×
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder Fixed #03-676 ₹7,140.00
Qty 10+ ₹6,426.00 Request Quote
  • 10 to 12 Days
    ×
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-529 ₹7,140.00
Qty 10+ ₹6,426.00 Request Quote
  • 10 to 12 Days
    ×
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder Fixed #03-669 ₹7,665.00
Qty 10+ ₹6,909.00 Request Quote
  • 10 to 12 Days
    ×
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder Fixed #55-530 ₹7,665.00
Qty 10+ ₹6,909.00 Request Quote
  • 10 to 12 Days
    ×
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder Fixed #03-666 ₹8,001.00
Qty 10+ ₹7,203.00 Request Quote
  • 10 to 12 Days
    ×
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts Fixed #17-530 ₹10,206.00 Request Quote
  • Contact Us
    ×
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-077 New
×
₹10,920.00
Qty 5+ ₹9,828.00 Request Quote
  • 10 to 12 Days
    ×
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp Fixed #16-078 New
×
₹28,560.00
Qty 5+ ₹25,704.00 Request Quote
  • 10 to 12 Days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
×