eo_logo
  • Country/Region
  • cart   
 
See all 12 Products in Family

0.3 - 2.5μm, 30W, Volume Absorber, Power & Energy Detector

#89-590

×
Stock #89-590
₹1,60,225.00
Qty 1+
₹1,60,225.00
Volume Pricing
Request Quote
Type of Sensor:
Volume Absorber
Wavelength Range (nm):
300 - 2500
Wavelength Range (μm):
0.3 - 2.5
Dimensions (mm):
50 x 50 x 56.3
Weight (g):
210
Weight (kg):
0.21
Active Area (mm):
18
Maximum Incident Power Density (W/cm2):
700
Maximum Incident Power Density (kW/cm2):
0.7
Maximum Incident Energy Density (J/cm2):
6
Noise Level:
2 mW
Compatible Meters:
Premier (#89-306)
Deluxe (#89-305)
USB (#89-307)
Cooling Method:
Heatsink
Maximum Incident Beam Power (W):
30
Maximum Incident Beam Power (mW):
30,000

Regulatory Compliance

RoHS:

Product Family Description

Edmund Optics® Power and Energy Detectors provide fast response times and accurate measurements for beam analysis. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Photodetectors, thermopile detectors and volume absorbers can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
×