SilverTL™ SWIR Telecentric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- High Resolution f/6 Bi-Telecentric Lenses with Inline Illumination Options
- Up to 7.5 MegaPixels, 2.8μm Pixel Size Sensors
- Eliminate Parallax Error in Measurement Applications
- SWIR Coated Lenses for 900-1700nm Wavelength Range
UAV Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Compact, Infinite Conjugate Lens Ideal for Photogrammetry
- 16mm, 25mm, and 35mm Focal Lengths
- 1.2", C-Mount Lens
- Up to 24.4 MegaPixels, 2.7µm Pixel Size Sensors
C Series Fixed Focal Length SWIR Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- Up to 2/3", C-Mount Lens
- Up to 7.5 MegaPixels, 2.8µm Pixel Size Sensors
- Compact (C) SWIR Lens for 900-1700nm Wavelength Range
- 6mm to 50mm Focal Length
Computar Motorized LensConnect Variable Focal Length Lenses
New
- Focus, Iris, and Zoom Controlled via Simple USB Interface
- 5 MegaPixels, 1/1.8”, CS-Mount or 12 MegaPixels, 1.1”, C-Mount
- 4 – 10mm, 9 – 50mm, or 16 – 96mm Variable Focal Lengths Available
- Fixed Focal Length Options Available
Computar MPT Series Fixed Focal Length Lenses
New
- Ultra-Low Distortion
- Compatible with 45 MegaPixel, 1.4”, C-Mount Cameras
- Focal Lengths Ranging from 12mm – 50mm
HP+ Series Fixed Focal Length Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
- 1.2”, C-Mount Lenses
- Up to 24.5 MegaPixels, 2.74µm Pixel Size Sensors
- 16mm to 35mm Focal Length
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act