63.5mm Dia x 354.9mm FL Achromatic Lens

#31-402 - 63.5mm Dia x 354.9mm FL Achromatic Lens

₹37,531

M25.5 x 0.5 Mounted Linear Glass Polarizing Filter

#46-575 - M25.5 x 0.5 Mounted Linear Glass Polarizing Filter

₹5,448

8.5" x 11", USAF Resolution Target

#53-715 - 8.5" x 11", USAF Resolution Target

₹17,311

20" x 24" UV Filter Sheet

#39-426 - 20" x 24" UV Filter Sheet

₹2,976